Increases your process reliability: Consistently high processing quality for permanent safe contact.
Makes handling easier: Quick, easy cable insertion thanks to funnel sleeve.
Increases your safety: High thermal resistance up to 105 °C.
A safe connection is essential, especially in switch cabinet construction and when connecting earth conductors. A gas-tight connection can be established using the Wiha automatic crimp tool and cable eyes, thus guaranteeing a long-term safe contact. The conical-shaped collar makes it easier to insert wires into the sleeve. Wiha halogen-free cable eyes offer heat resistance up to 105 °C. They are manufactured to DIN 46237 measurement specifications.
For applications in electrics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
43954 |
43955 |
43956 |
43957 |
43958 |
43959 |
43961 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length L1 (mm) | Diameter D1 (mm) | Nominal size, min. (mm²) | Nominal size, max. (mm²) | Screw size | Area stripped (min - max) (AWG) | Diameter D2 (mm) | Width B (mm) | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.15 € | 15 | 7 Days | 18 | 4.1 | 0.5 | 1 | M4 | 22 - 16 | 4.3 | 8 | Red | ||
12.48 € | 15 | 7 Days | 18 | 4.5 | 1.5 | 2.5 | M4 | 16 - 14 | 4.3 | 8 | Blue | ||
12.60 € | 15 | 7 Days | 19 | 4.1 | 0.5 | 1 | M5 | 22 - 16 | 5.3 | 10 | Red | ||
13.27 € | 15 | 7 Days | 20 | 4.5 | 1.5 | 2.5 | M5 | 16 - 14 | 5.3 | 10 | Blue | ||
14.56 € | 15 | 7 Days | 21 | 4.1 | 0.5 | 1 | M6 | 22 - 16 | 6.5 | 11 | Red | ||
15.71 € | 15 | 7 Days | 22 | 4.5 | 1.5 | 2.5 | M6 | 16 - 14 | 6.5 | 11 | Blue | ||
23.78 € | 15 | 7 Days | 26 | 6.5 | 4 | 6 | M8 | 12 - 10 | 8.4 | 14 | Yellow |
Loading...
Contents | 100 |
---|
Configure
Basic Attributes
Length L1(mm)
Diameter D1(mm)
Nominal size, min.(mm²)
Nominal size, max.(mm²)
Screw size
Area stripped (min - max) (AWG)
Diameter D2(mm)
Width B(mm)
Colour
Type
Filter by standard shipping days
Optional Attributes