209 APPLICATION EXAMPLES - Positioning / Clamp - No. Part Name MISUMI Part Number Qty 1 Miniature Linear Guides - Long Blocks SSELB16-230 4 2 Cantilever Shafts - Flanged - PFXFC8-24-F6-M6 1 3 Bearings with Housings BGCA608ZZ 1 4 Rod End Bearings - Standard PHSCM5 2 5 Rod End Bearings - Standard PHSCLM5 2 6 Rod End Coupling Rods LBRFN5-190 2 7 Cantilever Shafts PFXAC5-5-F7-MA4 4 8 Bearings with Housings BARC626ZZ-35 4 9 Cantilever Shafts PFXMB6-10-F35-T1-MA3 4 10 Collars - Standard/Precision Class - NCLM6-10-23 4 11 Metal Washers - Standard Class - WSSM10-3-1 24 12 Links - Angled, 3 Hole LKBM6-L50-S50-Q90-H... 4 13 Cantilever Shafts PFXMB6-10-F5-T1-MA3 8 14 Silicon Rubber/Urethane Molded Bearings UMBB6-28 8 15 Floating Connectors FJMXL6-1.0 1 #IN76 Pallet Centering Mechanism 4 direction simultaneous clamping with a cylinder and a linkage mechanism 1 4 8 12 13 11 15 17 16 14 10 9 6 3 2 5 7 MISUMI Part List Application Overview Purpose t (Objective) One cylinder clamps in four directions. t (Operation) Pallets transferred on a roller conveyor are centered at working position. Points for use t Production line where the pallets are detected by photomicrosensor and stopped on the conveyor. t Pallet evacuation mechanism is not needed. Target workpiece t Shape: Pallet t Size: W450 x D300 x H20mm t Weight: 5kg
RkJQdWJsaXNoZXIy MTc2MTk0OA==