211 APPLICATION EXAMPLES - Assembly / Machining - No. Part Name MISUMI Part Number Qty 1 Toggle Clamps -Free Attachable- MC02-3 1 2 Aluminum Frames NEFS6-3030-190 2 3 Aluminum Frames NEFS6-3030-350 2 4 Aluminum Frames NEFS6-3030-300 2 5 Brackets HBLFSN6 8 6 Flanged Linear Bushings LHSK12 4 7 Precision Linear Shafts SFJZ12-116-M5-N5-SC0 4 8 Floating Joints - Separate Thread FJTM10-1.5-10 1 9 Round Wire Springs UM20-70 2 10 Extrusion End Caps -For HFS6 Series- HFCB6-3030-B 6 12 Guides Plates WGTJ16-B8-L150-T5 2 13 L-Shaped Sheet Metal FSLAS-SUD-T2-A30-B3... 4 14 Stainless Steel Pipe Frames PFSUS28-200 1 15 Handles - Small Diameter, Offset UHFNSC60 1 16 Dowel Pins MSC8-20 2 #IN10 Film Press Bonding Device Height adjustable with Aluminum Extrusion frame 10 5 4 18 12 11 17 1 2 21 7 6 20 14 15 13 3 19 22 8 9 16 MISUMI Part List Application Overview Purpose t A manual mechanism for pressure bonding of film to aluminum case Points for use t Use guide to position the workpiece into correct position. t Mechanism for pressure bonding is operated with toggle clamp. Target workpiece t Aluminum case External dims.: W90 x D180 x H16 mm Weight: 700g t Thin film Dims.: W35 x D30 t0.5 mm
RkJQdWJsaXNoZXIy MTc2MTk0OA==