MISUMI WEBINDEX

298 TECHNICAL INFORMATION Spindle Motor Crank cylinder Grinding stone Crank pipe Single Axis Unit KUHC2010L-400-200 The Actuator LX is a ball screw and linear guide integrated actuator essential to high precision manufacturing processes. · High Accuracy Positioning Type and High Accuracy & High Load Capacity Type are available. · Standard leads for precise positioning and large leads for high-speed operations are available. · Manufactured by SURUGA Production Platform Co., Ltd., MISUMI GROUP, reputable XY Stage producer. 2Servo Press Machine Utilize as press axis for servo press device. · High rigidity frame is highly reliable · Dowel holes indispensable for high load applications are standardized (The dowel pins are used for locating, but also serve to to receive shear loads) Load Cell Pressure Punch Indicator LX45 Type Upper Mold LX45 Type Lower Mold LX20 Type LX26 Type 2Measurement Unit Use in combination with Servo Motor for measuring process. · System possible due to product's high precision · Compact structure provides high degree of integration freedom LX20, 26 Type 2Precision Conveyance Best suited for high precision conveyance. · Accuracies higher than the High Grade assures reliable motion LX26 Type LX30 Type 2Part Supply Table Part supply by connecting two axes. LX20 Type LX26 Type LX30 Type 2Painting Unit Painting Unit by connecting three axes. · Customers have liberation of designs 2Laser Welding Head Unit (Workpiece Weight: 5~10kg) 2Spring Adjusting Unit (Workpiece Weight: 15~20kg) 2Deburring Unit (Workpiece Weight: 15~20kg) 2Moving Polishing Head Unit(Workpiece Weight: over 20kg) 2Dispenser Head Unit(Workpiece Weight: over 20kg) For XY mechanisms where stability of the base is required For structures with offsets from the base Preset point positioning made easy by external signals For dedicated designs where space limitations are critical For Mechanisms where rigidity against vibration is required Single Axis Unit KU is a ball screw and linear guide integrated unit. · Usable for small robots and movable table of loaders excluding heavy loads. · Cover Type is available as operating environment countermeasures. · Single Axis Units are manufactured by SURUGA Production Platform Co., Ltd., MISUMI GROUP, reputable XY Stage provider. Laser Welding Head Rotary brush Z-Axis Lift Cylinder Dispenser Head Load/Unload Chuck Transfer Conveyor LSI Lead (Aka: Whiskers) Load meter Load cell Spring Connection Rod Servo Motor Single Axis Unit KUA1204-304-150 Clamp Fixture Manifolds, etc. Product: Switch Cover Single Axis Unit KUA1204-304-150 Single Axis Unit KUA2005L-400-150 Single Axis Unit KUAC1505-340-150 Single Axis Unit KUA1204-340-100 2Laser Welding Head Unit (Workpiece Weight: 20~30kg) For Mechanisms where rigidity against clamps is required Clamp Fixture Single Axis Unit KUAC2010L-580-200 Welding Head Product: Steel Frame Cover *Spring Connection Rod: A part embedded in tandem master cylinder (brake mechanism) of automobiles Single Axis Unit KUA1204-304-150 Single Axis Actuators (LX) Application Examples

RkJQdWJsaXNoZXIy MTc2MTk0OA==