System springs / MISUMI / SWG (SWG10-70)

System springs / MISUMI / SWG SWG10-70

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: SWG10-70

Brand: MISUMI

Price: 3.03

Delivery time: 5 Days


Technical Data:

Allowable deflection ratio: 20 %

Maximum load: 490 N

Outer diameter (D): 10 mm

L Dimension (L): 70 mm


  • Order quantities extended (D-JIT)
  • FL300
  • OD50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SWG10-70

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SWG10-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable deflection ratio
(%)
Maximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)

3.03 €

1 Available 5 Days 10204901070

Loading...

  1. 1

Basic information

Material SWOSC-V Equivalent(Oil-tempered wire)

This page is System springs / MISUMI / SWG, part number SWG10-70.
You can find the detail information about specifications and dimensions on part number SWG10-70.

Variation of this product

Part Number
SWG10-25
SWG10-30
SWG10-35
SWG10-75
SWG10-80
SWG10-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAllowable deflection ratio
(%)
Maximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)

1.89 €

1 Available 5 Days 10204901025

2.00 €

1 Available 5 Days 10204901030

2.12 €

1 Available 5 Days 10204901035

3.14 €

1 Available 5 Days 10204901075

4.49 €

1 5 Days 10204901080

3.66 €

1 Available 5 Days 10204901090

Tech Support