Gas springs / GST (Part Numbers - CAD Download)

Gas springs / GST

Click on this image to zoom in.

Click on this image to zoom in.

The diameter, length and load are same as GSV.The setting hole depth are deeper than GSV.
  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GST9500-100
GST9500-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOuter diameter (D)
(mm)
Stroke (S)
(mm)
L Dimension (L)
(mm)
Initial load
(N)
Maximum load
(N)

707.58 €

1 14 Days 1015010027895400196810

773.33 €

1 14 Days 1015012532895400200820

Loading...

Basic information

Set/single item Body only

Tech Support