Manufacturer part number: FEUR6
Brand: MISUMI
Price: 20.02 €
Delivery time: 5 Days
Applicable Tube O.D. (mm) T1: 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FEUR6
Part Number | - | Nominal |
FENL4 | - | 1 |
Part Number | Applicable Tube O.D. (mm) T2 | A | C1 | C2 | D1 | D2 | W | F1 | F2 | Unit Price | Volume Discount Rate | |
Type | Applicable Tube O.D. (mm) T1 | |||||||||||
1 ~ 4 pc(s). | 5~20 | |||||||||||
FEUR | 6 | 4 | 31 | 14 | 11 | 10 | 7 | 10 | 12 | 10 | ||
8 | 6 | 37 | 18 | 14 | 12 | 10 | 14 | 17 | 12 | |||
10 | 8 | 45 | 21 | 18 | 16 | 12 | 17 | 22 | 17 | |||
12 | 10 | 53 | 25 | 21 | 18 | 16 | 19 | 26 | 22 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FEUR6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable Tube O.D. (mm) T1 | |
---|---|---|---|---|---|---|
20.02 € | 1 | 5 Days | 10 | 6 |
Loading...
Type | Fitting Main Body | Main Body Material | Fluororesin | Connection Type | Pipe-to-Pipe Unequal Dia. Connection |
---|---|---|---|---|---|
Pipe-to-Pipe Reducer Connection Type | Stepped Unions |
This page is Fluororesin Couplings / Stepped Unions, part number FEUR6.
You can find the detail information about specifications and dimensions on part number FEUR6.
Part Number |
---|
FEUR10 |
FEUR12 |
FEUR8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable Tube O.D. (mm) T1 |
---|---|---|---|---|---|---|
28.46 € | 1 | 5 Days | 10 | 10 | ||
31.86 € | 1 | 5 Days | 10 | 12 | ||
21.93 € | 1 | 5 Days | 10 | 8 |