Chain Cutter, CK

Chain Cutter, CK
  • Promotional pricing
  • Volume Discount
Just pinch the chain with the chain cutter, set it with the holder screw and turn the cutter screw, then the pin of the roller chain can be quickly and easily pulled out without stopping the chain.

[Features]
· Roller chain pins can be quickly and easily pulled out.
· Just pinch the chain as shown, set with the holder screw and turn the cutter screw, then the chain can be quickly pulled out without damaging the chain.
· There are 13 types of chain cutters, depending on the chain.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CK2
CK3
CK3W
CK4
CK4W
CK5
CK5W
CK6
CK6W
CK8
CK10
CK14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Chain Used (JIS) Chain Used (Display other than JIS)

31.78 €

1 Available 6 Days 25-

31.78 €

1 Available 6 Days 3506B,410,415

32.98 €

1 Available Same day

Stock

2 Rows 35CZ3,CY3

41.21 €

1 Available 6 Days 40,41,C2040,C2042420,425,428,08B

46.96 €

27.24 €

1 Same day

Stock

2 Rows 40, C2040, C2042CZ4,CY4

39.11 €

1 Available 6 Days 50,C2050,C2052520,525,528,530

58.11 €

1 6 Days 2 Rows 50, C2050, C2052CZ5,CY4

54.59 €

1 6 Days 60,C2060H,C2062H630,640,12B

78.77 €

1 6 Days 2 Rows 60CZ6,CY6

72.50 €

1 6 Days 80,C2080H,C2082H-

72.50 €

1 6 Days 100,C2100H-

88.32 €

1 6 Days 120,140-

Loading...

  1. 1

Basic information

Type Chain Cutter

Tech Support