Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KTAF-55-M6-BL |
KTAF-55-M8-BL |
KTAF-67-M8-BL |
KTAF-80-M8-BL |
KTAF-80-M10-BL |
KTAR-55-R6-BL |
KTAR-80-R8-BL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Section Type | Mounting Section Diameter d(mm) and/or Diameter | Mounting Section Length (mm) | Female Thread, Round hole processing | Set Screw Thread Machining | Knob Finishing | Main Body Height (mm) | Size of Knob Area | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.03 € | 1 | Available | 8 Days | 10 | Female Thread | M6 | 12 | Blind Hole | - | Barrel Polishing | 33 | 55X14 | |
34.98 € | 1 | 9 Days | 10 | Female Thread | M8 | 12 | Blind Hole | - | Barrel Polishing | 33 | 55X14 | ||
40.10 € | 1 | 6 Days | 10 | Female Thread | M8 | 16 | Blind Hole | - | Barrel Polishing | 37 | 67X16 | ||
50.16 € | 1 | 9 Days | 10 | Female Thread | M8 | 16 | Blind Hole | - | Barrel Polishing | 41 | 80X20 | ||
50.16 € | 1 | 9 Days | 10 | Female Thread | M10 | 16 | Blind Hole | - | Barrel Polishing | 41 | 80X20 | ||
35.03 € | 1 | Available | 9 Days | 10 | Round Hole | 6 | 12 | Blind Hole / Reamer Hole | N/A | Barrel Polishing | 33 | 55X14 | |
50.16 € | 1 | 9 Days | 10 | Round Hole | 8 | 16 | Blind Hole / Reamer Hole | N/A | Barrel Polishing | 41 | 80X20 |
Loading...
Main Body Type | T-shaped Knob | T Shaped Kind | Bar Knob | Additional Function | N/A |
---|---|---|---|---|---|
Knob Material | Aluminum Alloy | Mounting Section Material | Aluminum Alloy | Mounting Section Finish | N/A |
Configure
Basic Attributes
Mounting Section Type
Mounting Section Diameter d(mm) and/or Diameter
Mounting Section Length(mm)
Female Thread, Round hole processing
Set Screw Thread Machining
Main Body Height(mm)
Size of Knob Area
Type
Knob Finishing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes