Fitting, Stainless Steel, Barbed, M240S (M240S-6X1/4)

Fitting, Stainless Steel, Barbed, M240S M240S-6X1/4
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: M240S-6X1/4

Brand: MIYAKO

Price: 21.30

Delivery time: 10 Days


Technical Data:

Connection Thread Nominal: 1/4B

Nominal Dia.: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M240S-6X1/4

Part Number
M240S-6X1/4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Thread Nominal Nominal Dia.
(mm)

21.30 €

1 10 Days 1/4B6

Loading...

  1. 1

Basic information

Type Hose Fitting Applicable Fluid Water / Air / Vapor / Oil Body Material Stainless Steel (EN 1.4301 Equiv.)
Shape Straight Hose Connection Type Barbed Connection Type Male thread
Connection Thread Type R

This page is Fitting, Stainless Steel, Barbed, M240S, part number M240S-6X1/4.
You can find the detail information about specifications and dimensions on part number M240S-6X1/4.

Variation of this product

Part Number
M240S-10X3/8
M240S-14X1/2
M240S-14X1/4
M240S-6X1/8
M240S-6X3/8
M240S-7X1/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Thread Nominal Nominal Dia.
(mm)

14.91 €

1 Available 10 Days 3/8B10

18.88 €

1 Available 10 Days 1/2B14

23.51 €

1 Available 10 Days 1/4B14

14.91 €

1 Available 10 Days 1/8B6

29.91 €

1 10 Days 3/8B6

21.30 €

1 10 Days 1/4B7

Tech Support