3D Bracket Combination Product, L Type Screw Mounting

3D Bracket Combination Product, L Type Screw Mounting
[Features]
· The joint base is compatible with aluminum extrusions, etc.
· The joint ball increases the period of effectiveness of screws.
· Use the provided nuts for mounting the components, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BC09-007860-B
BC09-007860-W
BC13-007860-B
BC13-007860-W
BC19-007860-B
BC19-007860-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Capacity
(N)
Length
(mm)
A
(mm)
Pitch P
(mm)
Size (Installation Hole Diameter) B
(mm)
Load Resistance
(N)
Collar

62.79 €

1 14 Days 4851.512992348Black

62.59 €

1 5 Days 4851.512992348White

66.43 €

1 14 Days 9458.51212132394Black

66.43 €

1 5 Days 9458.51212132394White

74.09 €

1 14 Days 1677315161927167Black

74.09 €

1 14 Days 1677315161927167White

Loading...

  1. 1

Basic information

Type Set Shape L Type Height(mm) 11
Material EN AW-2017 Equiv.

Tech Support