T-Nuts >extended<

T-Nuts >extended<
[Specifications]
・d(M) : 5-30
・Materials: Heat-treated steel, bright
・REACH compliant: Yes

[Features]
・Nuts for T-slots "extended" are, in comparison to the version according to DIN 508, of an extended design and are particularly suitable for assembly in the slot cross

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23020.0060
23020.0080
23020.0100
23020.0120
23020.0140
23020.0146
23020.0160
23020.0180
23020.0200
23020.0220
23020.0280
23020.0360
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd(M) Surface Treatment (Details) Locking Details a
(mm)
e
(mm)
h
(mm)
k
(mm)
s
(mm)
l
(mm)
T-slot size
(mm)

3.49 €

1 Same day

Stock

105Triiron FilmOther Special Shapes5.61084-206

3.69 €

10 4 Days 106Triiron FilmOther Special Shapes7.613106-268

3.67 €

1 Same day

Stock

108Triiron FilmOther Special Shapes9.615126-3010

4.15 €

1 Same day

Stock

1010Triiron FilmOther Special Shapes11.618147-3612

4.39 €

1 Same day

Stock

1012Triiron FilmOther Special Shapes13.622168-4414

5.59 €

1 4 Days 106--13.62216844-14

5.86 €

1 Same day

Stock

1014Triiron FilmOther Special Shapes15.625189-5016

7.37 €

1 2 Days 1016Triiron FilmOther Special Shapes17.6282010-5618

13.04 €

1 4 Days 1018Triiron FilmOther Special Shapes19.6322412-6420

15.13 €

1 Same day

Stock

1020Triiron FilmOther Special Shapes21.6352814-7022

32.43 €

1 4 Days 1024Triiron FilmOther Special Shapes27.6443618-8828

58.18 €

1 4 Days 1030Triiron FilmOther Special Shapes35.5544422-10836

Loading...

  1. 1

Basic information

Material Steel Conflict Minerals free yes REACH compliant yes

Tech Support