Binding Band(Release Type) EA475ER-250【100 Pieces Per Package】

Binding Band(Release Type) EA475ER-250
【Product Specifications】
・Material-Nylon66
・Loop tension strength-22kgf
・Release type for repeated use
・Length-250mm
・Width-4.5mm
・Thickness-1.2mm
・Max.dia.(mm)-65

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA475ER-250

Part Number
EA475ER-250
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.66 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Binding Band(Release Type) EA475ER-250, part number EA475ER-250.
You can find the detail information about specifications and dimensions on part number EA475ER-250.

Tech Support