Socket head screws / hexagon socket / extra low profile / SSH-SD, SSHS-SD【1-10 Pieces Per Package】 (SSH-M5X16-SD)

Socket head screws / hexagon socket / extra low profile / SSH-SD, SSHS-SD SSH-M5X16-SD
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: SSH-M5X16-SD

Brand: NABEYA BI-TECH

Price: 30.16

Delivery time: 8 Days


Technical Data:

Screw Nominal (M): 5

Length L (mm): 16 mm

Material: [Steel] Steel

Surface Treatment: Black Oxide

Pitch: 0.8 mm


(i)Remark

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSH-M5X16-SD

Part Number
SSH-M5X16-SD
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Sales Unit

30.16 €

10 Pieces Per Package

1 pack Available 8 Days 516[Steel] SteelBlack Oxide0.85.8-Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic information

Detailed Shape Ultra Low Head Mounting Hole Shape Hex Socket Thread Type Metric Coarse
Basic Shape Standard (Round) Application Standard

This page is Socket head screws / hexagon socket / extra low profile / SSH-SD, SSHS-SD, part number SSH-M5X16-SD.
You can find the detail information about specifications and dimensions on part number SSH-M5X16-SD.

Variation of this product

Part Number
SSH-M10X10-SD-VA
SSH-M10X12-SD
SSH-M10X12-SD-EL
SSH-M5X16-SD-EL
SSH-M5X16-SD-EL-VA
SSH-M5X16-SD-VA
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Sales Unit

5.21 €

1 Available 8 Days 1010[Steel] SteelBlack Oxide1.54.8-Low Quantity (can be purchased from one)

40.02 €

10 Pieces Per Package

1 pack Available 8 Days 1012[Steel] SteelBlack Oxide1.54.8-Low Quantity (can be purchased from one)

51.20 €

10 Pieces Per Package

1 pack Available 8 Days 1012[Steel] SteelElectroless Nickel Plating1.54.8-Low Quantity (can be purchased from one)

33.08 €

10 Pieces Per Package

1 pack Available 8 Days 516[Steel] SteelElectroless Nickel Plating0.85.8-Low Quantity (can be purchased from one)

3.79 €

1 Available 8 Days 516[Steel] SteelElectroless Nickel Plating0.85.8-Box/Package

3.56 €

1 Available 8 Days 516[Steel] SteelBlack Oxide0.84.8-Box/Package

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360