Manufacturer part number: SL024834-A
Brand: INA
Price: 846.37 €
Delivery time: 17 Days
Internal Diameter: 170 mm
Outer Diameter: 215 mm
Width: 45 mm
Allowable Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL024834-A
Part Number
|
---|
SL024834-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
846.37 € | 1 | 17 Days | 170 | 215 | 45 | - | - | - | - | - | - | - | - |
Loading...
This page is Cylindrical roller bearings SL0248, non-locating bearing, double row, full complement cylindrical roller set, dimension series 48, part number SL024834-A.
You can find the detail information about specifications and dimensions on part number SL024834-A.
Configure
Basic Attributes
Bearing clearance identifier
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SL024830-A-C3 |
SL024832-A |
SL024832-A-C3 |
SL024834-A-2S |
SL024834-A-C3 |
SL024836-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
640.32 € | 1 | Available | 5 Days | 150 | 190 | 40 | - | - | - | - | - | - | - | - | |
651.38 € | 1 | 17 Days | 160 | 200 | 40 | - | - | - | - | - | - | - | - | ||
672.38 € | 1 | Available | 5 Days | 160 | 200 | 40 | - | - | - | - | - | - | - | - | |
879.03 € | 1 | Available | 4 Days | 45 | 170 | 215 | - | - | - | - | Available | Available | 3.766 | kg | |
873.67 € | 1 | Available | 5 Days | 170 | 215 | 45 | - | - | - | - | - | - | - | - | |
1,015.63 € | 1 | 17 Days | 180 | 225 | 45 | - | - | - | - | - | - | - | - |