Manufacturer part number: NN3012-D-K-TVP-SP-XL
Brand: INA
Price: 294.72 €
Delivery time: 3 Days
Internal Diameter: 60 mm
Outer Diameter: 95 mm
Width: 26 mm
Basic Load Rating, Dynamic Rating: 87000 N
Basic Load Rating, Static Rating: 106000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NN3012-D-K-TVP-SP-XL
Part Number
|
---|
NN3012-D-K-TVP-SP-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|
294.72 € | 1 | Available | 3 Days | 60 | 95 | 26 | 87000 | 106000 |
Loading...
This page is Super precision cylindrical roller bearings NN30..-K-TVP-SP, Non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage, part number NN3012-D-K-TVP-SP-XL.
You can find the detail information about specifications and dimensions on part number NN3012-D-K-TVP-SP-XL.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NN3009-D-K-TVP-SP-XL |
NN3010-D-K-TVP-SP-XL |
NN3011-D-K-TVP-SP-XL |
NN3013-D-K-TVP-SP-XL |
NN3014-D-K-TVP-SP-XL |
NN3015-D-K-TVP-SP-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) |
---|---|---|---|---|---|---|---|---|---|---|
272.06 € | 1 | Available | 3 Days | 45 | 75 | 23 | 59000 | 65000 | ||
322.88 € | 1 | 17 Days | 50 | 80 | 23 | 63000 | 73000 | |||
286.00 € | 1 | Available | 3 Days | 55 | 90 | 26 | 82000 | 97000 | ||
303.02 € | 1 | Available | 3 Days | 65 | 100 | 26 | 91000 | 116000 | ||
320.88 € | 1 | Available | 3 Days | 70 | 110 | 30 | 113000 | 145000 | ||
337.88 € | 1 | Available | 3 Days | 75 | 115 | 30 | 112000 | 146000 |