3-Colour Display Digital Flow Monitor for Water, PF3W3 Series (PF3W30G-M)

3-Colour Display Digital Flow Monitor for Water, PF3W3 Series PF3W30G-M

Product Details:

Manufacturer part number: PF3W30G-M

Brand: SMC

Price: 281.76

Delivery time: 26 Days


Technical Data:

Output Method: NPN Open Collector

Analog Output Specification: -

Operating Temperature Range: - ℃

No. of Inputs: 2

No. of Outputs: 1


(i)Remark

  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PF3W30G-M

Part Number
PF3W30G-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output Method Analog Output Specification Operating Temperature Range
(℃)
No. of Inputs No. of Outputs Analog Voltage Output
(V)
Lead Wire Calibration Certificate included Accessory Option Analog Current Output
(mA)

281.76 €

1 26 Days NPN Open Collector--21-Power supply / Output connection lead wire available (2 m)Without calibration certificateWithout connectorNoneNone

Loading...

  1. 1

Basic information

Type Flow monitor Sensor/Monitor Configuration Remote type monitor unit Operating Humidity Range(%) 35::85
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Mounting Hole NA
Display Digital Lamp Available Acquired Standards CE
Protective Structure IP40 Unit Specifications (Instantaneous Flow Rate) L/min Unit Specifications (Integrated Flow Rate) L
Unit Specifications (Temperature) °C

This page is 3-Colour Display Digital Flow Monitor for Water, PF3W3 Series, part number PF3W30G-M.
You can find the detail information about specifications and dimensions on part number PF3W30G-M.

Variation of this product

Part Number
PF3W30A-MT
PF3W30A-MTC
PF3W30A-MTCA
PF3W30G-MVCA
PF3W30H-M
PF3W30H-MC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Output Method Analog Output Specification Operating Temperature Range
(℃)
No. of Inputs No. of Outputs Analog Voltage Output
(V)
Lead Wire Calibration Certificate included Accessory Option Analog Current Output
(mA)

288.95 €

1 26 Days NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Without calibration certificateWithout connectorPanel-mount adapterNone

292.55 €

1 26 Days NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Without calibration certificateConnector for sensor connection (1 pc.)Panel-mount adapterNone

333.18 €

1 26 Days NPN Open Collector--12-Power supply / Output connection lead wire available (2 m)Calibration certificate availableConnector for sensor connection (1 pc.)Panel-mount adapterNone

337.90 €

1 26 Days NPN Open Collector--21-Power supply / Output connection lead wire available (2 m)Calibration certificate availableConnector for sensor connection (1 pc.)Front protective cover + panel-mount adapterNone

281.76 €

1 26 Days PNP Open Collector--21-Power supply / Output connection lead wire available (2 m)Without calibration certificateWithout connectorNoneNone

285.35 €

1 26 Days PNP Open Collector--21-Power supply / Output connection lead wire available (2 m)Without calibration certificateConnector for sensor connection (1 pc.)NoneNone

Tech Support