Double V-belt HAA2000 Series

Double V-belt  HAA2000 Series
· Polyester or aramid cord
· Outstanding flexibility
· Excellent running properties
· High transverse strength
· Ideally suited for serpentine designs
· Electrically conductive
· Temperature range -35°C to +85°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AA77 HAA2000

Part Number
AA77 HAA2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.30 €

1 4 Days

Loading...

  1. 1

Basic information

EAN 4014486203431 Weight(g) 306.0

This page is Double V-belt HAA2000 Series, part number AA77 HAA2000.
You can find the detail information about specifications and dimensions on part number AA77 HAA2000.

Tech Support