Aluminium Turning Knob

Aluminium Turning Knob
  • Volume Discount
[Specifications]
・Product type: Toggle button
・Colour: Black
・Axle mount(mm): 4
・Product size (height)(mm): 14
・Product size (Ø)(mm): 12
・Line display: White
・RoHS-compliant: Yes

Aluminium Wing Knobs with Setscrew Fixing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5580.4631

Part Number
5580.4631
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Axle mount(mm) 4 Colour Black Line display White
Product size (height)(mm) 14 Product size (Ø)(mm) 12 Product type Toggle button
RoHS-compliant Yes Type (manufacturer type) 5580.4631 Type (misc.) Black

This page is Aluminium Turning Knob, part number 5580.4631.
You can find the detail information about specifications and dimensions on part number 5580.4631.

Tech Support