Manufacturer part number: 1216 C3
Brand: NKE BEARINGS
Price: 84.60 €
Delivery time: 4 Days
I.D. D: 80 φ
Outer Diameter D: 140 φ
Width B: 26 mm
EAN: 9008745101250
Weight: 1700 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1216 C3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Seal | None. open bearing | Temperature range | -30 to +150 °C |
This page is Self-aligning ball bearings / double row / 12xx, 2311 / C3 / C3 / NKE BEARINGS, part number 1216 C3.
You can find the detail information about specifications and dimensions on part number 1216 C3.
Part Number |
---|
1218 C3 |
2311 C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
112.90 € | 1 | 4 Days | 90 | 160 | 30 | 9008745101328 | 2600 | ||
95.16 € | 1 | 4 Days | 55 | 120 | 43 | 9008745738067 | 2300.0 |