Self-aligning ball bearings / double row / 2220, 2318 / tapered bore / 2220 K.M, 2318 K.M / K.M / NKE BEARINGS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2220 K.M
2318 K.M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

341.57 €

1 4 Days 1001804690087451116865200.0

549.07 €

1 4 Days 901906490087451223168800

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Brass cage Clearance Normal radial clearance
Seal None. open bearing Temperature range -30 to +150 °C

Tech Support