ATEX Compliant Reed Switch, Direct Mounting, D-A90 / D-A93-588

ATEX Compliant Reed Switch, Direct Mounting, D-A90 / D-A93-588
· Electrical entry: Grommet.
· Application Load: IC circuit/Relay/PLC, 24V DC Relay/PLC.
· Power voltage: 100VAC/48V DC (4 to 8V DC).
· Load current: 5 to 50mA.
· Applicable Actuator Series: CDU, CDQS, CDQ2, MY1, MXU, MXW, MXF, MXS, MXQ, MXP, MTS, CXT, MK, MK2, RSQ, CEP, CY1R.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-A93L-588

Part Number
D-A93L-588
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.65 €

1 22 Days

Loading...

  1. 1

Basic information

Wiring type LED Lead wire length(m) 3 Connector type None

This page is ATEX Compliant Reed Switch, Direct Mounting, D-A90 / D-A93-588, part number D-A93L-588.
You can find the detail information about specifications and dimensions on part number D-A93L-588.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360