Profile rails / precision class G2 / TSX-D

Profile rails / precision class G2 / TSX-D
  • Volume Discount
[Specifications]
・Rail Width(mm): 23
・Mounting Height H(mm): 22.3
・Length L(mm): 3930

Guideways for linear recirculating roller bearing,

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSX25-D-G2-HJ

Part Number
TSX25-D-G2-HJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

256.98 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Rail Width(mm) 23 Mounting Height H(mm) 22.3 Length L(mm) 3930
RoHS Certificate Available REACH Certificate Available Customs tariff weight 0.003
Customs tariff weight unit kg

Tech Support