Linear guideway carriages / wide, long carriage / precision class G1 / four-row / ungreased / KWVE-WL-UG

Linear guideway carriages / wide, long carriage / precision class G1 / four-row / ungreased / KWVE-WL-UG
  • Volume Discount
[Specifications]
・Rail Width(mm): 120
・Mounting Height H(mm): 35
・Length L(mm): 107.5

Carriages KWVE..-WL, wide, long carriage for linear recirculating ball bearing and guideway assembly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE25-WL-UG-V0-G1

Part Number
KWVE25-WL-UG-V0-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

229.37 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Rail Width(mm) 120 Mounting Height H(mm) 35 Basic Load Rating: Dynamic Load(N) 23400
Basic Load Rating: Static Load(N) 54000 Length L(mm) 107.5 Preload class G1
Accuracy class V0 RoHS Certificate Available REACH Certificate Available
Customs tariff weight 1.6 Customs tariff weight unit kg

This page is Linear guideway carriages / wide, long carriage / precision class G1 / four-row / ungreased / KWVE-WL-UG, part number KWVE25-WL-UG-V0-G1.
You can find the detail information about specifications and dimensions on part number KWVE25-WL-UG-V0-G1.

Tech Support