Industrial Gas Spring, 75 Newton

Industrial Gas Spring, 75 Newton
· Optimized weight compensation during lifting, lowering, opening and closing actions
· Broad range of sizes and force variants available as standard products
· Dynamic and hydraulic damping available
· Flat spring characteristic curve; i.e., low force increase, even with high forces and large strokes
· Choice of linear, progressive or decreasing spring characteristic curves
· Compact form factor for installation in small spaces
· Large variety of end fittings for efficient assembly
· Dampened adjustment motion over defined ranges or continuously
· Extension speed control possible
· Additional functions, such as electric switches, STOP-function, holding in place, etc. can be integrated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
101575
105244
163457
20440
2274QG
244945
279692
381160
382035
573378
9726UA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
GTIN/EAN Weight
(g)

26.15 €

1 17 Days 404657708089886

26.15 €

1 17 Days 404657708033184

44.20 €

1 17 Days 404657707935994

27.97 €

1 17 Days -77

63.90 €

1 17 Days 404657708048577

19.98 €

1 17 Days 404657708008982

18.55 €

1 17 Days 404657708147558

21.92 €

1 17 Days 4046577078574106

23.35 €

1 17 Days 4046577077966124

49.10 €

1 17 Days -333

24.60 €

1 17 Days 4046577079755111

Loading...

  1. 1

Basic information

Customs tariff number 83024200

Tech Support