Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IQ5003
Protection | IP 67 | Electrical Design | PNP | Materials | PA 12 |
---|---|---|---|---|---|
Current Consumption(mA) | < 2 | Type of Short-Circuit Protection | pulsed | Connection | Connector: 1 x M12 |
Operating Voltage(V) | 10-30 DC | Ambient Temperature(°C) | -25-70 | Reverse Polarity Protection | Yes |
Output Function | normally open | Switching Frequency DC(Hz) | 1000 | Cylinder Type | pneumatic cylinders |
Short-Circuit Protection | Yes | Max. Voltage Drop Switching Output DC(V) | 2.3 | Permanent Current Rating of Switching Output DC(mA) | 200 |
Max. Power-On Delay Time(ms) | 5 | Overload Protection | Yes | Response Sensitivity(mT) | 2-35 |
Display | Switching status: 1 x LED, red | Travel Speed(m/s) | < 10 |
This page is Sensor Tie-Rod Cylinder, part number IQ5003.
You can find the detail information about specifications and dimensions on part number IQ5003.