Four-Point Contact Bearing, Thin Section Bearing CSXA, Brass Sheet Metal Cage

Four-Point Contact Bearing, Thin Section Bearing CSXA, Brass Sheet Metal Cage
Four point contact bearing, Thin section bearing CSXA, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSXA020-HLE
CSXA025-HLE
CSXA030-HLE
CSXA035-HLE
CSXA040-HLE
CSXA045-HLE
CSXA047-HLE
CSXA050-HLE
CSXA055-HLE
CSXA060-HLE
CSXA065-HLE
CSXA070-HLE
CSXA075-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(g)

249.89 €

1000 4 Days 63.550.844004600250

260.29 €

1000 4 Days 76.263.5475057002.560

285.49 €

1000 4 Days 88.976.251006800370

304.63 €

1000 4 Days 101.688.9530079003.580

343.92 €

1000 4 Days 114.3101.656009000490

596.49 €

1000 4 Days 127114.35800101004.5100

597.17 €

1000 4 Days 133.35120.656000106004.75100

624.72 €

1000 4 Days 139.71276100112005110

651.58 €

1000 4 Days 152.4139.76300123005.5110

669.72 €

1000 4 Days 165.1152.46500134006130

706.66 €

1000 4 Days 177.8165.16600145006.5140

742.26 €

1000 4 Days 190.5177.86800156007150

806.08 €

1000 4 Days 203.2190.57000167007.5150

Loading...

  1. 1

Basic information

Width B (or T)(mm) 6.35

Tech Support