Four-Point Contact Bearing, Thin Section Bearing CSXD, Brass Sheet Metal Cage

Four-Point Contact Bearing, Thin Section Bearing CSXD, Brass Sheet Metal Cage
  • Volume Discount
Four point contact bearing, Thin section bearing CSXD, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSXD040-HLE
CSXD045-HLE
CSXD050-HLE
CSXD055-HLE
CSXD060-HLE
CSXD065-HLE
CSXD080-HLE
CSXD090-HLE
CSXD100-HLE
CSXD110-HLE
CSXD120-HLE
CSXD140-HLE
CSXD160-HLE
CSXD180-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(kg)

719.20 €

1 Available 4 Days 127101.6165002080040.35

734.20 €

1000 4 Days 139.7114.317200233004.50.40

780.55 €

1000 4 Days 152.4127178002550050.45

1,081.03 €

1 Available 4 Days 165.1139.718400280005.50.48

879.95 €

1000 4 Days 177.8152.4190003050060.53

1,236.88 €

1 Available 4 Days 190.5165.119500330006.50.55

1,089.55 €

1000 4 Days 228.6203.2210004050080.69

1,221.88 €

1000 4 Days 254228.6218004550090.78

1,366.31 €

1000 4 Days 279.42542270050000100.85

1,456.98 €

1000 4 Days 304.8279.42340055000110.93

1,669.26 €

1000 4 Days 330.2304.82420060000121.02

2,729.91 €

1000 4 Days 381355.62550070000141.24

4,821.68 €

1000 4 Days 431.8406.42700080000161.4

5,437.66 €

1000 4 Days 482.6457.22800090000181.58

Loading...

  1. 1

Basic information

Width B (or T)(mm) 12.7

Tech Support