Materials for Bearings, Hexagon Nut, ISO8673 (MU ISO8673-M12X1,5-8-A2P)

  • Volume Discount

Product Details:

Manufacturer part number: MU ISO8673-M12X1,5-8-A2P

Brand: INA

Price: 1.65

Delivery time: 4 Days


Technical Data:

Main dimension: 18 x 12 x 10.8 mm

Weight: 0.015 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MU ISO8673-M12X1,5-8-A2P

Part Number
MU ISO8673-M12X1,​5-8-A2P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

1.65 €

1 Available 4 Days 18 x 12 x 10.80.015

Loading...

  1. 1

This page is Materials for Bearings, Hexagon Nut, ISO8673, part number MU ISO8673-M12X1,5-8-A2P.
You can find the detail information about specifications and dimensions on part number MU ISO8673-M12X1,5-8-A2P.

Variation of this product

Part Number
MU ISO8673-M10X1-8-A2P
MU ISO8673-M16X1,​5-8-A2P
MU ISO8673-M18X1,​5-8-A2P
MU ISO8673-M20X1,​5-8-A2P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

1.09 €

1 Available 4 Days 16 x 10 x 8.40.01

4.75 €

1 Available 4 Days 30 x 16 x 180.033

4.94 €

1 Available 4 Days 27 x 18 x 15.80.044

4.78 €

25000 4 Days 30 x 20 x 180.061

Tech Support