Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07218-08
D=thread (M) | 8 | Material | Steel | Main material | Steel |
---|---|---|---|---|---|
Surface finish body | Galvanised | Type | B | Slot width(mm) | 10 |
D1(mm) | 21 | H=Height(mm) | 8 | SW=key width(mm) | 13 |
This page is Hexagon nuts with flange (07218), part number 07218-08.
You can find the detail information about specifications and dimensions on part number 07218-08.