Catch plates, Form A (K0043) (Part Numbers - CAD Download)

Catch plates, Form A (K0043)
Material:
Steel or stainless steel 1.4301
Version:
Galvanized and blue chromed.
Stainless steel bright.
Note:

Latches with spring clips for safe holding and locking of hatches, container lids, machine cladding etc. By exceeding the dead centre they resist vibration.
The locking force is applied by tensioning a spring clip.

The latches can be screwed down or riveted.

Order catch plates separately.

The retaining force F1 applies to the latch, not the catch plate.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0043.9143111
K0043.9143112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material for Art. No. Surface finish body Steel code Weight
(kg)
PL Edelstahl

0.32 €

1 4 Days steelK0043.1430701galvanised and passivated-0.0016false

0.52 €

1 4 Days stainless steelK0043.1430702bright1.43010.0018true

Loading...

  1. 1

Basic information

Form A Version 1 for latch Version 2 with draw bail
Item Catch Plate RoHS true

Tech Support