Slot key profile connectors Type I (K2015)

Slot key profile connectors Type I (K2015)
· For high-strength connections

· For front face connections

· Assembly without machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K2015.0808X140

Part Number
K2015.0808X140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.97 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Slot width(mm) 8
Item Slot key profile connector Version 2 Type I Product type for aluminium profile type I
Weight(kg) 0.1239 PL Edelstahl false RoHS true

Tech Support