Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27802-30801
Main material | Zinc | Form | C | D=plate diameter(mm) | 80 |
---|---|---|---|---|---|
H=Height(mm) | 18 | Load rating max.(kN) | 30 |
This page is Swivel feet plates extended, die-cast zinc, Form C (27802), part number 27802-30801.
You can find the detail information about specifications and dimensions on part number 27802-30801.