Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1424.168381025 |
K1424.268381025 |
K1424.368381025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Form | Form definition | |
---|---|---|---|---|---|---|
186.50 € | 1 | 4 Days | A | Centring pin | ||
207.22 € | 1 | 4 Days | B | Adjustment pin | ||
174.05 € | 1 | 4 Days | C | Clamping pin |
Loading...
Size | System size 138 mm | D1(mm) | 25 | D2(mm) | 37 |
---|---|---|---|---|---|
H=Height(mm) | 9.5 | Version 1 | UNILOCK | D=Diameter(mm) | 38 |
T(mm) | 24.5 |