Drilling Tool Under Pressure

Drilling Tool Under Pressure
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS DRIL12
PPS DRIL34
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill Diameter
(mm)
BSPP male thread

105.18 €

1 6 Days 8.5G 1/2

124.92 €

1 6 Days 19G 1

Loading...

  1. 1

Tech Support