Separator, plastic for energy chains, inner height 17 mm (80850-12)

Separator, plastic for energy chains, inner height 17 mm (80850-12)
· Separates the cables within the energy supply chain.

· Rounded edges protect cables

· Maintenance friendly and easy to install

· Stable design, long service life

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80850-12-17

Part Number
80850-12-17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.32 €

1 4 Days

Loading...

  1. 1

Basic information

Type Related Components Main material Polyamide Item Divider
H=Height(mm) 17 Suitable for 80850-10-... RoHS Yes
PL Edelstahl No REACh No Weight (ERP)(kg) 0.0006

This page is Separator, plastic for energy chains, inner height 17 mm (80850-12), part number 80850-12-17.
You can find the detail information about specifications and dimensions on part number 80850-12-17.

Tech Support