UNILOCK centring clamping bolt size 80 mm (42214)

UNILOCK centring clamping bolt size 80 mm (42214)
· For positioning basic modules on machine tables

· The machine spindle determines the position of the basic module.

· For locating in collets in order to position modules

· Contact faces ground

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42214-1240

Part Number
42214-1240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

560.28 €

1 4 Days

Loading...

  1. 1

Basic information

Type (Basic Shape) Shouldered Item Centring clamping pin Dimensions(mm) See drawing
Size System size 80MM RoHS Yes Weight (ERP)(kg) 0.2865

This page is UNILOCK centring clamping bolt size 80 mm (42214), part number 42214-1240.
You can find the detail information about specifications and dimensions on part number 42214-1240.

Tech Support