Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41505-10-05045
Main material | high carbon steel | Item | Workpiece Stop | Surface finish body | tempered, black oxidised and ground |
---|---|---|---|---|---|
Version 1 | for multi-clamping system | H=Height(mm) | 10 | H1(mm) | 6 |
B=Width(mm) | 17 | B1(mm) | 11 | B2(mm) | 6.5 |
D Internal thread(mm) | M6 | L=Length(mm) | 45 | L1(mm) | 38 |
L2(mm) | 10 | L3(mm) | 12 | R(mm) | 4 |
suitable for system width | 50 | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 0.0503 |
This page is Workpiece stop for multi-clamping system (41505), part number 41505-10-05045.
You can find the detail information about specifications and dimensions on part number 41505-10-05045.