Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BNC-BPJ-1.5W(40)
Part Number
|
---|
BNC-BPJ-1.5W(40) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact type | Connector Type | Wiring Method | Connection direction | Impedance (Ω) | Plating of part touching terminal | Frequency Range (GHz) | Product Category | Specifications | Features | Dimensions (vertical × horizontal × depth) (mm) | Conforming Cable | Operating Temperature Range (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.61 € | 1 | Available | 5 Days | 10 | Female | Panel Mount | Solder | Straight | 50 | Silver | 0–2 | Jack | Standard | Lock Nut Type | 12 x 12 x 26.8 | 1.5D-2W | -30 to +85 |
Loading...
Connector Shape | Coaxial | Connector series initials | A/B/C | A/B/C | BNC |
---|---|---|---|---|---|
Number Of Cores | 1 | Protection function (environmentally resistant) | N/A |
This page is BNC Connector, part number BNC-BPJ-1.5W(40).
You can find the detail information about specifications and dimensions on part number BNC-BPJ-1.5W(40).
Configure
Basic Attributes
Contact type
Connector Type
Wiring Method
Connection direction
Impedance(Ω)
Plating of part touching terminal
Frequency Range(GHz)
Product Category
Specifications
Features
Dimensions (vertical × horizontal × depth)(mm)
Conforming Cable
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3CV-P2(40) |
3CV-PJ2(40) |
BNC(75)-LR-PC-6(40) |
BNC-BPR-3(40) |
BNC-FBR(41) |
BNC-J-1.5CR(40) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact type | Connector Type | Wiring Method | Connection direction | Impedance (Ω) | Plating of part touching terminal | Frequency Range (GHz) | Product Category | Specifications | Features | Dimensions (vertical × horizontal × depth) (mm) | Conforming Cable | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.90 € | 1 | Available | 5 Days | 10 | Male | Cable Connection | Solder | Straight | 50 | Silver | 0–4 | Plug | NTT specification | No special notes | 14.5 x 14.5 x 29.5 | 3C-2V | -25 to +85 | |
9.99 € | 1 | Available | 5 Days | - | Female | Panel Mount | Solder | Straight | 50 | Silver | 0–4 | Jack | NTT specification | Flange Type | 17.5 x 17.5 x 28.7 | 3C-2V | -30 to +60 | |
31.08 € | 1 | Available | 5 Days | - | Female | For PCB | Solder | Angle | 75 | - | 0–2 | Receptacle | Standard | BNC75Ω compatible product | 11 x 11 x 29.9 | No special notes | -30 to +60 | |
45.74 € | 1 | Available | 5 Days | - | Male | Panel Mount | Solder | Straight | 50 | Gold | 0–4 | Receptacle | Standard | Lock Nut Type | 15 x 15 x 31.7 | No special notes | -55 to +85 | |
9.45 € | 1 | Available | 5 Days | - | Female | Panel Mount | Solder | Straight | 50 | Silver | 0–1 | Receptacle | Standard | Nut stopping type / panel thickness: 3 mm | HEX12.7 x 30.3 | No special notes | -55 to +85 | |
21.18 € | 1 | Available | 5 Days | 10 | Female | Cable Connection | Solder | Straight | 50 | Silver | 0–1 | Jack | Standard | No special notes | 14.5 x 13 x 31 | 1.5D-2V / 1.5C-2V | -30 to +60 |