WDR-LR-Z2 AirGRID Wireless Data Communication System Transmitter

WDR-LR-Z2 AirGRID Wireless Data Communication System Transmitter

Click on this image to zoom in.

Click on this image to zoom in.

  • WDT-5LR-Z2
  • WDT-6LR-Z2
  • WDX-5LRB
  • WDX-6LRB
  • Volume Discount
Easily identify excess, waste and irregularities at the product site simply by incorporating this product into existing signal lights.

[Features]
· A wireless data communication system can be constructed by simply incorporating this product into the LR series.
· Data is collected from the signal light, enabling data collection from both new and old equipment, regardless of manufacturer.
· Enables easy, low-cost wireless visualization of production results and progress.
· Thanks to the wireless system, wire routing is not required, significantly reducing initial installation costs
compared to wired equipment construction.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WDT-5LR-Z2
WDX-5LRB
WDX-6LRB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCompatible Model Dimension width
(mm)
Dimension height
(mm)
Type Rated Voltage Mounting Method Representative Standard Specifications

787.77 €

1 Available 5 Days -LR5 Seriesø5070Transmitter24 V DCSingle-action upper body unit installationCECommunication frequencies: 2405 MHz to 2480 MHz (16 channels); Potential transmission distance: 20 m

315.28 €

1 7 Days 10WDT-5LR-Z2--Set-up kit----

315.28 €

1 7 Days 10WDT-6LR-Z2--Set-up kit----

Loading...

  1. 1

Basic information

Type Wireless Device

Tech Support