Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 0685 19 03
Nominal current(A) | 16 | Nominal voltage(V) | 630 | Connection direction | straight |
---|---|---|---|---|---|
AWG | 16 | Connection angle(°) | 180 | Cross-section range | 1.50 mm² (min) |
Min. cross section(mm²) | 1.50 | Max. temperature(°C) | +85 | Min. temperature(°C) | -40 |
Number of pins | 2 | Total number of pins | 2 | Case material | PA |
Connection (components) | Screws | Connector type | Plug | Connector type (category) | Mini DIN connector |
Contact material | CuZn | DIN connector features | S-coded | Seal type | Screws |
This page is M12-S cable connector, part number 99 0685 19 03.
You can find the detail information about specifications and dimensions on part number 99 0685 19 03.