Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3070516
Color | Blue | AWG | 20 - 8 | Connector cross section (fixed)(mm²) | 0.50 - 10 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.50 - 6 | No. of rows | 1 | Stripping length(mm) | 11(max.) |
Connection (components) | Screws | Connector type (category) | Sensor offset N terminal |
This page is Test disconnect terminal block URTK / SP, part number 3070516.
You can find the detail information about specifications and dimensions on part number 3070516.