Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2900682
Connector (control) | RJ45 | Max. temperature(°C) | 50 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 1.5 |
Min. cross section (inflexible)(mm²) | 0.2 | Stripping length (max.)(mm) | 8 | Total number of pins | 10, 8 |
Connector (field) | Pull spring | Series (Phoenix transfer modules) | Varioface-UMK | Transfer module type (category) | Passive module |
Transfer module features | Any orientation |
This page is Passive module UMK, part number 2900682.
You can find the detail information about specifications and dimensions on part number 2900682.
Configure
Basic Attributes
Optional Attributes