Switch actuator submodule

Switch actuator submodule

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5WG15121AB21
5WG15131AB21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating current
(A)

117.64 €

1 7 Days 16

140.04 €

1 8 Days 20

Loading...

  1. 1

Basic information

Product type Actuator, submodule Operating voltage(V) 230 Switching capacity (max.)(W) 3680
IP rating IP20 Mounting type DIN rail

Tech Support