SIMATIC, Standard mounting rail

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6ES57108MA41

Part Number
6ES57108MA41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

103.07 €

1 7 Days

Loading...

  1. 1

Basic information

Product type Rail Product size (length)(m) 2000 Product size (height)(mm) 35
Product size (width)(mm) 15

This page is SIMATIC, Standard mounting rail, part number 6ES57108MA41.
You can find the detail information about specifications and dimensions on part number 6ES57108MA41.

Tech Support