Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSD-ISO/SET/HTS
Colour | Other | Width(mm) | 214 | Model | Support rail |
---|---|---|---|---|---|
Height(mm) | 35 | Depth(mm) | 7.5 | RAL-number | 0 |
Max. load capacity(kg) | 0 | Suitable for enclosure building width(mm) | 0 | Suitable for enclosure building depth(mm) | 0 |
Material | Metal | Suitable for enclosure building height(mm) | 0 |
This page is Top-hat rail isolating kit, part number ZSD-ISO/SET/HTS.
You can find the detail information about specifications and dimensions on part number ZSD-ISO/SET/HTS.