PLC spare key

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6AV21815AR800AX0

Part Number
6AV21815AR800AX0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

145.65 €

1 7 Days

Loading...

  1. 1

Basic information

Manufacturer part # 6AV21815AR800AX0 Product size (height)(mm) 4 Product size (width)(mm) 15
Product type PLC spare key Series (PLC) Siemens-HMI Type (manufacturer type) 6 AV 2181-5 AR80-0AX0

This page is PLC spare key, part number 6AV21815AR800AX0.
You can find the detail information about specifications and dimensions on part number 6AV21815AR800AX0.

Tech Support