Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
193442
Halogen-free | No | Manufacturer part # | 193442 | Material | Polyolefin |
---|---|---|---|---|---|
Max. temperature(°C) | +125 | Min. temperature(°C) | -25 | Product type | Heatshrink set |
RoHS-compliant | Yes | Shrinkage | 2:1 | Type (manufacturer type) | 193442 |
This page is Heatshrink Set, part number 193442.
You can find the detail information about specifications and dimensions on part number 193442.