Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10120824
Case material | Polyester | Colour | Black | Compatible with (details) | Pin header in 2.54-Raster |
---|---|---|---|---|---|
Connection (components) | Connection | - | Connector orientation | Parallel (to the PCB) | |
Connector type | Socket strip. right angle | Contact material | Copper alloy | Contact spacing(mm) | 2.54 |
Industrial goods | No | Manufacturer part # | 10120824 | Material (details) | Fibreglass reinforced polyamide |
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | Nominal current(A) | 3 |
Nominal current (details)(A) | 3 | Nominal voltage(V) | 600 | No. of rows | 2 |
Pin diameter(mm) | 0.60 | Pin length (PCB)(mm) | 3.20 | Pin shape | Rectangular |
Pins per row | 17 | Product size (height)(mm) | 8.20 | Product size (width)(mm) | 12.54 |
Product size (length)(mm) | 43.68 | Product type | Receptacles (standard) | RoHS-compliant | Yes |
Separable | No | Socket depth(mm) | 6.20 | Total number of pins | 34 |
Type (manufacturer type) | 10120824 | Type (misc.) | Angled |
This page is Double-row, Angled Female Header, part number 10120824.
You can find the detail information about specifications and dimensions on part number 10120824.