Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
159-1-010-0-NFX-YS0
Case material | Thermoplastic material | Colour | Black | Connection (components) | |
---|---|---|---|---|---|
Connection | - | Connector orientation | Parallel (to the PCB) | Connector type | Socket strip. right angle |
Contact material | Copper alloy | Contact spacing(mm) | 2 | Contact surface | Gold plated |
Industrial goods | No | Manufacturer part # | 159-1-010-0-NFX-YS0 | Max. temperature(°C) | +105 |
Min. temperature(°C) | -40 | Nominal current(A) | 1.50 | Nominal current (details)(A) | 1.5 |
Nominal voltage (details)(V DC) | 150 VRMS / 150 | Nominal voltage(V DC) | 150 | No. of rows | 1 |
Number of pins | 1 x 10 | Pin diameter(mm) | 0.50 | Pin length (PCB)(mm) | 2.80 |
Pin shape | Rectangular | Pins per row | 10 | Product size (height)(mm) | 4.30 |
Product size (width)(mm) | 5.20 | Product size (length)(mm) | 20.50 | Product type | Receptacles (standard) |
RoHS-compliant | Yes | Separable | No | Total number of pins | 10 |
Type (manufacturer type) | 159-1-010-0-NFX-YS0 | Type (misc.) | angled |
This page is Socket Connector, part number 159-1-010-0-NFX-YS0.
You can find the detail information about specifications and dimensions on part number 159-1-010-0-NFX-YS0.